IPSO - Push-In Fittings, Single Banjo Body (201201)

IPSO - Push-In Fittings, Single Banjo Body 201201

Product Details:

Manufacturer part number: 201201

Brand: ITV

Price: 1.27

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: M5

Dimension ØB: SW9

Dimension H: 9

Dimension L: 18.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

201201

Part Number
201201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L

1.27 €

10 4 Days 4M5SW9918.5

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings, Single Banjo Body, part number 201201.
You can find the detail information about specifications and dimensions on part number 201201.

Variation of this product

Part Number
201202
201203
201204
201205
201206
201207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L

1.37 €

10 4 Days 4G1/8141521

1.27 €

10 4 Days 5M5SW9919

1.27 €

10 4 Days 5G1/8141522.5

1.27 €

10 4 Days 6G1/8141523

1.35 €

10 4 Days 6G1/4181724

1.35 €

10 4 Days 8G1/8141524.5

Tech Support