IPSO - Push-In Fittings, Straight Female Adaptor

IPSO - Push-In Fittings, Straight Female Adaptor
- Push-in system with stainless steel elastic clamp
- Tube assembly with one movement
- For tubes in various materials (PU, PA)
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel — for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
200200
200201
200202
200203
200204
200205
200206
200207
200208
200209
200210
200211
200212
200214
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L

1.20 €

10 4 Days 4M5SW9522.5

1.37 €

10 4 Days 4G1/8126.526.5

1.48 €

10 4 Days 4G1/4161029.5

1.82 €

10 4 Days 5G1/8126.527

1.93 €

10 4 Days 5G1/4161030

1.22 €

10 4 Days 6G1/8126.527

1.30 €

10 4 Days 6G1/4161031

1.27 €

10 4 Days 8G1/8126.528

1.33 €

10 4 Days 8G1/4161032

1.63 €

10 4 Days 10G1/4161032

2.15 €

10 4 Days 10G3/8201337.5

2.70 €

10 4 Days 12G1/4201340

3.13 €

10 4 Days 12G3/8201340

3.17 €

10 4 Days 14G1/4201037.7

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support