IPSO - Push-In Fittings, Straight Male Adaptor (Parallel)

IPSO - Push-In Fittings, Straight Male Adaptor (Parallel)
- Push-in system with stainless steel elastic clamp
- Tube assembly with one movement
- For tubes in various materials (PU, PA)
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel — for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
200100
200101
200102
200103
200104
200105
200106
200107
200108
200109
200110
200111
200112
200113
200114
200115
200116
200117
200118
200119
200120
200121
200122
200127
200128
200129
200133
200135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension ØC Dimension H Dimension L Dimension SW Dimension ISW

0.95 €

10 4 Days 6M582.5422.5112.5

0.80 €

10 4 Days 4M582.5420.592.5

0.80 €

10 4 Days 4G1/813.52.65.519.592.5

0.85 €

10 4 Days 4G1/4172.66.519.592.5

0.98 €

10 4 Days 5M582.64229.52.5

0.85 €

10 4 Days 5G1/813.54.25.522104

1.18 €

10 4 Days 5G1/4174.26.522104

0.77 €

10 4 Days 6G1/813.54.25.523.5114

0.80 €

10 4 Days 6G1/4174.26.522.5114

0.80 €

10 4 Days 8G1/812.85.25.526.5135

0.85 €

10 4 Days 8G1/4176.26.523.5136

1.18 €

10 4 Days 8G3/8206.2925136

1.13 €

10 4 Days 10G1/4167.36.527.5167

1.35 €

10 4 Days 10G3/8218.3929.5168

1.57 €

10 4 Days 12G3/82110.3931.51810

1.83 €

10 4 Days 12G1/22410.31131.51810

3.02 €

10 4 Days 14G3/82110.3934.52110

3.02 €

10 4 Days 14G1/22512.31134.52112

1.30 €

10 4 Days 6G3/8204.2925134

1.63 €

10 4 Days 12G1/4167.36.530187

0.95 €

10 4 Days 6M7113.6624.5113.5

0.80 €

10 4 Days 4M710.53622.593

0.80 €

10 4 Days 4M692.6723.592.5

1.05 €

10 4 Days 4M8122.6724.5102.5

0.85 €

10 4 Days 6M692.6523.5112.5

1.50 €

10 4 Days 10G1/8145.25.529165

1.90 €

10 4 Days 8G1/2236.21131.5136

2.00 €

10 4 Days 10G1/2248.31131168

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Operating Pressure Up to 16 bar Vacuum Max 98%
Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support