Manufacturer part number: 200503
Brand: ITV
Price: 1.88 €
Delivery time: 4 Days
Dimension L: 19.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
200503
Operating Temperature(°C) | -20::+70 / +80 | Operating Pressure | Up to 16 bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO - Push-In Fittings, T-Connector, part number 200503.
You can find the detail information about specifications and dimensions on part number 200503.
Part Number |
---|
200501 |
200502 |
200504 |
200505 |
200506 |
200507 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension L |
---|---|---|---|---|---|
1.78 € | 10 | 4 Days | 18 | ||
2.03 € | 10 | 4 Days | 19 | ||
2.15 € | 10 | 4 Days | 22.5 | ||
3.12 € | 10 | 4 Days | 25 | ||
4.15 € | 10 | 4 Days | 27 | ||
5.37 € | 10 | 4 Days | 31 |