IPSO-FKM-Push-In Fittings, Bulkhead Union

IPSO-FKM-Push-In Fittings, Bulkhead Union
- Push-in system with stainless steel elastic clamb
- Tube assembly with one movement
- For tubes in various materials (PU, PA)
- Small-scale and low weight
- FKM O-rings for high temperatures
- O-ring in sealing channel - for raw surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
V201101
V201103
V201104
V201105
V201106
V201107
V201108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension ØB Dimension L Dimension SW

2.68 €

10 4 Days 493213

2.68 €

10 4 Days 61133.517

2.80 €

10 4 Days 8133718

4.07 €

10 4 Days 101539.520

4.60 €

10 4 Days 12174124

5.93 €

10 4 Days 14204625

11.93 €

10 4 Days 16245036

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum Max 98%
Materials Brass housing, nickel-plated / FKM seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support