IPSO-FKM-Push-In Fittings, Rotary Elbow Male Adaptor Parallel (V202200)

IPSO-FKM-Push-In Fittings, Rotary Elbow Male Adaptor Parallel V202200

Product Details:

Manufacturer part number: V202200

Brand: ITV

Price: 1.65

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: M5

Dimension ØB: 8

Dimension H: 4

Dimension SW: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V202200

Part Number
V202200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

1.65 €

10 4 Days 4M5849

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum Max 98%
Materials Brass housing, nickel-plated / FKM seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO-FKM-Push-In Fittings, Rotary Elbow Male Adaptor Parallel, part number V202200.
You can find the detail information about specifications and dimensions on part number V202200.

Variation of this product

Part Number
V202201
V202202
V202203
V202204
V202205
V202206
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension SW

1.67 €

10 4 Days 4G1/8135.513

1.98 €

10 4 Days 4G1/4166.513

1.65 €

10 4 Days 6G1/8135.513

1.75 €

10 4 Days 6G1/4166.513

1.78 €

10 4 Days 8G1/8135.513

1.93 €

10 4 Days 8G1/4166.513

Tech Support