IPSO-FKM-Push-In Fittings, Rotary Tee Adaptor, Conical

IPSO-FKM-Push-In Fittings, Rotary Tee Adaptor, Conical
- Push-in system with stainless steel elastic clamb
- Tube assembly with one movement
- For tubes in various materials (PU, PA)
- Small-scale and low weight
- FKM O-rings for high temperatures
- O-ring in sealing channel - for raw surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
V202051
V202053
V202054
V202055
V202056
V202057
V202058
V202060
V202061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension H Dimension SW

2.55 €

10 4 Days 4713

2.55 €

10 4 Days 6713

2.75 €

10 4 Days 61118

3.05 €

10 4 Days 8713

3.17 €

10 4 Days 81114

3.65 €

10 4 Days 81118

3.62 €

10 4 Days 101113

5.58 €

10 4 Days 121120

6.15 €

10 4 Days 121422

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum Max 98%
Materials Brass housing, nickel-plated / FKM seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

Tech Support