Manufacturer part number: V200301
Brand: ITV
Price: 1.62 €
Delivery time: 4 Days
Dimension L: 31
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V200301
Operating Temperature(°C) | -20::+150 | Operating Pressure | Up to 16bar | Vacuum | Max 98% |
---|---|---|---|---|---|
Materials | Brass housing, nickel-plated / FKM seals / Stainless steel clamp / Brass thrust ring, nickel-plated | Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 | Medium | Lubricated and non-lubricated compressed air |
Tubes Tolerance | For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA) |
This page is IPSO-FKM-Push-In Fittings, Straight Connector, part number V200301.
You can find the detail information about specifications and dimensions on part number V200301.
Part Number |
---|
V200303 |
V200304 |
V200305 |
V200306 |
V200307 |
V200308 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension L |
---|---|---|---|---|---|
1.62 € | 10 | 4 Days | 34 | ||
1.85 € | 10 | 4 Days | 38 | ||
2.53 € | 10 | 4 Days | 39 | ||
3.60 € | 10 | 4 Days | 43.5 | ||
4.48 € | 10 | 4 Days | 48 | ||
2.23 € | 10 | 4 Days | 33.5 |