IPSO-FKM-Push-In Fittings, Straight Female Adaptor (V200201)

IPSO-FKM-Push-In Fittings, Straight Female Adaptor V200201

Product Details:

Manufacturer part number: V200201

Brand: ITV

Price: 1.65

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension G: G1/8

Dimension ØB: 12

Dimension H: 6.5

Dimension L: 26.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V200201

Part Number
V200201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L Dimension SW

1.65 €

10 4 Days 4G1/8126.526.59

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum Max 98%
Materials Brass housing, nickel-plated / FKM seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO-FKM-Push-In Fittings, Straight Female Adaptor, part number V200201.
You can find the detail information about specifications and dimensions on part number V200201.

Variation of this product

Part Number
V200202
V200205
V200206
V200207
V200208
V200209
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension H Dimension L Dimension SW

1.78 €

10 4 Days 4G1/4161029.59

1.52 €

10 4 Days 6G1/8126.52711

1.58 €

10 4 Days 6G1/416103111

1.55 €

10 4 Days 8G1/8126.52813

1.60 €

10 4 Days 8G1/416103213

1.80 €

10 4 Days 10G1/416103216

Tech Support