STX Series Stainless Steel Push-In Fittings - Straight Connector Type (200301-ES)

STX Series Stainless Steel Push-In Fittings - Straight Connector Type 200301-ES

Product Details:

Manufacturer part number: 200301-ES

Brand: ITV

Price: 14.18

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension ØB: 9

Dimension L: 32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

200301-ES

Part Number
200301-ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension ØB Dimension L

14.18 €

1 4 Days 4932

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum max 98%
Materials Stainless steel housing / FKM Seals / Stainless steel collet / Stainless steel pressure ring Thread Cyl. thread DIN EN ISO 228 / Con. thread DIN EN 10226 (DIN 2999) / Metr. thread DIN ISO 261 Medium Compressed air (oiled and not oiled)
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is STX Series Stainless Steel Push-In Fittings - Straight Connector Type, part number 200301-ES.
You can find the detail information about specifications and dimensions on part number 200301-ES.

Variation of this product

Part Number
200303-ES
200304-ES
200305-ES
200306-ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension ØB Dimension L

14.33 €

1 4 Days 61135

16.10 €

1 4 Days 81339

23.48 €

1 4 Days 101539

32.43 €

1 4 Days 121741

Tech Support