STX Series Stainless Steel Push-In Fittings - T-Connector Type (200501-ES)

STX Series Stainless Steel Push-In Fittings - T-Connector Type 200501-ES

Product Details:

Manufacturer part number: 200501-ES

Brand: ITV

Price: 20.40

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4

Dimension ØB: 9

Dimension SW: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

200501-ES

Part Number
200501-ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension ØB Dimension SW

20.40 €

1 4 Days 499

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum max 98%
Materials Stainless steel housing / FKM Seals / Stainless steel collet / Stainless steel pressure ring Thread Cyl. thread DIN EN ISO 228 / Con. thread DIN EN 10226 (DIN 2999) / Metr. thread DIN ISO 261 Medium Compressed air (oiled and not oiled)
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is STX Series Stainless Steel Push-In Fittings - T-Connector Type, part number 200501-ES.
You can find the detail information about specifications and dimensions on part number 200501-ES.

Variation of this product

Part Number
200503-ES
200504-ES
200505-ES
200506-ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension ØB Dimension SW

21.60 €

1 4 Days 61111

25.57 €

1 4 Days 81311

36.80 €

1 4 Days 101515

54.32 €

1 4 Days 121715

Tech Support