Functional Fittings, Unidirectional Flow Regulator, Series 52 (205201)

Functional Fittings, Unidirectional Flow Regulator, Series 52 205201

Product Details:

Manufacturer part number: 205201

Brand: ITV

Price: 8.92

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

205201

Part Number
205201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD

8.92 €

1 4 Days 4

Loading...

  1. 1

Basic information

Dimension G M5 Dimension ØB 9 Dimension H 4
Dimension SW 6 Operating Pressure Max. 10bar / 0.2 to 10bar / 0.3 to 10bar Materials Body, brass, nickel-plated (Ms58) / Body, plastics / Body, aluminium / O-Ring, NBR / Sealing, plastics / Membrane, plastics
Medium Lubricated and non-lubricated compressed air

This page is Functional Fittings, Unidirectional Flow Regulator, Series 52, part number 205201.
You can find the detail information about specifications and dimensions on part number 205201.

Variation of this product

Part Number
205204
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD

8.92 €

1 4 Days 6

Tech Support