Manufacturer part number: 40202
Brand: ITV
Price: 1.27 €
Delivery time: 4 Days
Dimension G: G1/8
Dimension SW: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
40202
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Centre Female Tee Con, 117 Type, part number 40202.
You can find the detail information about specifications and dimensions on part number 40202.
Part Number |
---|
40203 |
40204 |
40205 |
40206 |
40207 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension G | Dimension SW |
---|---|---|---|---|---|---|
1.80 € | 10 | 4 Days | G1/4 | 13 | ||
2.63 € | 10 | 4 Days | G3/8 | 17 | ||
4.12 € | 10 | 4 Days | G1/2 | 21 | ||
5.67 € | 10 | 4 Days | G3/4 | 25 | ||
9.42 € | 10 | 4 Days | G1 | 30 |