Standard Fittings Type 100, Centre Male Tee Con, 112 Type

Standard Fittings Type 100, Centre Male Tee Con, 112 Type
– Brass fittings
– For connections from M5 to G1
– High resilience
– Nickel-plating for corrosion protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40401
40402
40403
40404
40405
40406
40407
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension SW

0.80 €

10 4 Days M59

1.22 €

10 4 Days G1/810

1.72 €

10 4 Days G1/413

2.42 €

10 4 Days G3/817

4.12 €

10 4 Days G1/221

5.67 €

10 4 Days G3/425

9.42 €

10 4 Days G130

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

Tech Support