Manufacturer part number: 20101
Brand: ITV
Price: 0.32 €
Delivery time: 4 Days
Dimension L: 11.5
Dimension SW: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20101
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Double Nipple, part number 20101.
You can find the detail information about specifications and dimensions on part number 20101.
Part Number |
---|
20102 |
20103 |
20104 |
20105 |
20106 |
20107 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension L | Dimension SW |
---|---|---|---|---|---|---|
0.45 € | 10 | 4 Days | 16.5 | 14 | ||
0.68 € | 10 | 4 Days | 21 | 17 | ||
0.90 € | 10 | 4 Days | 23 | 19 | ||
1.45 € | 10 | 4 Days | 25.5 | 24 | ||
2.78 € | 10 | 4 Days | 28.5 | 30 | ||
3.33 € | 10 | 4 Days | 35 | 36 |