Manufacturer part number: 20007
Brand: ITV
Price: 5.18 €
Delivery time: 4 Days
Dimension L: 45.5
Dimension SW: 34
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20007
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Double Nipple Con, part number 20007.
You can find the detail information about specifications and dimensions on part number 20007.
Part Number |
---|
20004 |
20005 |
20006 |
20202 |
20203 |
20204 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension L | Dimension SW |
---|---|---|---|---|---|---|
0.75 € | 10 | 4 Days | 28 | 17 | ||
1.25 € | 10 | 4 Days | 33.5 | 22 | ||
2.25 € | 10 | 4 Days | 39.5 | 27 | ||
0.58 € | 10 | 4 Days | 24 | 14 | ||
0.70 € | 10 | 4 Days | 24.5 | 17 | ||
1.37 € | 10 | 4 Days | 27 | 22 |