Standard Fittings Type 100, Female Elbow, 109 Type (50101)

Standard Fittings Type 100, Female Elbow, 109 Type 50101

Product Details:

Manufacturer part number: 50101

Brand: ITV

Price: 1.00

Delivery time: 4 Days


Technical Data:

Dimension G: M5

Dimension H: 5

Dimension L: 11

Dimension SW: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50101

Part Number
50101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension L Dimension SW

1.00 €

10 4 Days M55119

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, Female Elbow, 109 Type, part number 50101.
You can find the detail information about specifications and dimensions on part number 50101.

Variation of this product

Part Number
50102
50103
50104
50105
50106
50107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension G Dimension H Dimension L Dimension SW

1.00 €

10 4 Days G1/882110

1.42 €

10 4 Days G1/41125.513

1.87 €

10 4 Days G3/811.52817

3.05 €

10 4 Days G1/21433.521

4.45 €

10 4 Days G3/416.536.525

7.15 €

10 4 Days G1194530

Tech Support