Manufacturer part number: 30404
Brand: ITV
Price: 0.58 €
Delivery time: 4 Days
Dimension H: 8
Dimension SW: 12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30404
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Male Hose Adapter Con, part number 30404.
You can find the detail information about specifications and dimensions on part number 30404.
Part Number |
---|
30402 |
30403 |
30405 |
30406 |
30407 |
30408 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension H | Dimension SW |
---|---|---|---|---|---|---|
0.58 € | 10 | 4 Days | 8 | 12 | ||
0.63 € | 10 | 4 Days | 11 | 14 | ||
0.63 € | 10 | 4 Days | 11 | 14 | ||
0.62 € | 10 | 4 Days | 8 | 12 | ||
0.65 € | 10 | 4 Days | 11 | 14 | ||
0.62 € | 10 | 4 Days | 8 | 12 |