Manufacturer part number: 40108
Brand: ITV
Price: 9.42 €
Delivery time: 4 Days
Dimension H: 17.5
Dimension SW: 30
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
40108
Max. Operating Temperature | +150°C | Operating Pressure | Up to 60bar | Materials | Brass, nickel-plated or polished |
---|---|---|---|---|---|
Thread | Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 | Medium | Pneumatic, oil-hydraulic and hydraulic circuits |
This page is Standard Fittings Type 100, Male Tee Con, part number 40108.
You can find the detail information about specifications and dimensions on part number 40108.
Part Number |
---|
40103 |
40104 |
40105 |
40106 |
40107 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension H | Dimension SW |
---|---|---|---|---|---|---|
1.22 € | 10 | 4 Days | 8 | 10 | ||
1.75 € | 10 | 4 Days | 11 | 13 | ||
2.42 € | 10 | 4 Days | 11.5 | 17 | ||
4.12 € | 10 | 4 Days | 14 | 21 | ||
5.67 € | 10 | 4 Days | 16 | 25 |