Standard Fittings Type 100, Through-Going Block, Series 130 (60313)

Standard Fittings Type 100, Through-Going Block, Series 130 60313

Product Details:

Manufacturer part number: 60313

Brand: ITV

Price: 27.58

Delivery time: 4 Days


Technical Data:

Dimension G: G1/2

Dimension H: 35

Dimension L: 144


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60313

Part Number
60313
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension L

27.58 €

10 4 Days G1/235144

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, Through-Going Block, Series 130, part number 60313.
You can find the detail information about specifications and dimensions on part number 60313.

Variation of this product

Part Number
60311
60312
60314
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension G Dimension H Dimension L

17.55 €

10 4 Days G1/42565

21.60 €

10 4 Days G3/830114

68.20 €

10 4 Days G3/445170

Tech Support