Standard Fittings Type 100, Through-Going Block, Series 132 (61411)

Standard Fittings Type 100, Through-Going Block, Series 132 61411

Product Details:

Manufacturer part number: 61411

Brand: ITV

Price: 7.67

Delivery time: 4 Days


Technical Data:

Dimension G: G1/4

Dimension H: 30

Dimension L: 54


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61411

Part Number
61411
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension L

7.67 €

10 4 Days G1/43054

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, Through-Going Block, Series 132, part number 61411.
You can find the detail information about specifications and dimensions on part number 61411.

Variation of this product

Part Number
61412
61413
61414
61415
61416
61417
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension G Dimension H Dimension L

10.62 €

10 4 Days G1/43072

14.70 €

10 4 Days G1/43090

17.47 €

10 4 Days G1/430108

8.95 €

10 4 Days G3/84068

11.35 €

10 4 Days G3/84092

16.17 €

10 4 Days G3/840116

Tech Support