Standard Fittings Type 100, Female Elbow, 109 Blank Type (R50102)

Standard Fittings Type 100, Female Elbow, 109 Blank Type R50102

Product Details:

Manufacturer part number: R50102

Brand: ITV

Price: 1.00

Delivery time: 4 Days


Technical Data:

Dimension G: G1/8

Dimension H: 8

Dimension L: 21

Dimension SW: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R50102

Part Number
R50102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension L Dimension SW

1.00 €

10 4 Days G1/882110

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, Female Elbow, 109 Blank Type, part number R50102.
You can find the detail information about specifications and dimensions on part number R50102.

Variation of this product

Part Number
R50103
R50104
R50105
R50106
R50107
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension G Dimension H Dimension L Dimension SW

1.42 €

10 4 Days G1/41125.513

1.87 €

10 4 Days G3/811.52817

3.05 €

10 4 Days G1/21433.521

4.45 €

10 4 Days G3/416.536.525

7.15 €

10 4 Days G1194530

Tech Support