Angular Contact Ball Bearing 30..-2RSR, Double Row, Double Sealed, Plastic Cage

Angular Contact Ball Bearing 30..-2RSR, Double Row, Double Sealed, Plastic Cage
Angular Contact Ball Bearing 30..-2RSR, Double Row, Double Sealed, Plastic Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30/7-2RSR-HLC
30/8-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Weight
(kg)

21.14 €

1000 4 Days 1910736501690255000.01

21.14 €

1000 4 Days 2211851002600212000.018

Loading...

  1. 1

Tech Support