Deep Groove Ball Bearing, Thin Section Bearing CSCF, Brass Sheet Metal Cage

Deep Groove Ball Bearing, Thin Section Bearing CSCF, Brass Sheet Metal Cage
  • Volume Discount
Deep groove ball bearing, Thin section bearing CSCF, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSCF050-HLE
CSCF060-HLE
CSCF065-HLE
CSCF080-HLE
CSCF090-HLE
CSCF100-HLE
CSCF110-HLE
CSCF120-HLE
CSCF160-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Limiting speed [n G]
(1/min)
Weight
(kg)
-

830.94 €

1000 4 Days 165.11272550024700537001.04

965.94 €

1000 4 Days 190.5152.42700029500631501.22

1,043.20 €

1000 4 Days 203.2165.128000315006.529501.32

1,274.28 €

1000 4 Days 241.3203.23000038500824301.59

1,845.92 €

1 Available 4 Days 266.7228.63150043500921801.77

1,469.75 €

1000 4 Days 292.125432500480001019701.95

1,543.65 €

1000 4 Days 317.5279.433500530001118002.18

1,757.25 €

1000 4 Days 342.9304.832500580001216502.36

3,787.89 €

1000 4 Days 444.5406.436000760001612403.22

Loading...

  1. 1

Basic information

Width B (or T)(mm) 19.05

Tech Support