Four-Point Contact Bearing, Thin Section Bearing CSXB, Brass Sheet Metal Cage

Four-Point Contact Bearing, Thin Section Bearing CSXB, Brass Sheet Metal Cage
Four point contact bearing, Thin section bearing CSXB, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSXB025-HLE
CSXB030-HLE
CSXB035-HLE
CSXB040-HLE
CSXB042-HLE
CSXB045-HLE
CSXB055-HLE
CSXB080-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Weight
(g)
-

298.60 €

1000 4 Days 79.37563.5680077002.590
-

327.82 €

1000 4 Days 92.07576.2730091003110

344.60 €

1000 4 Days 104.77588.97700106003.5120

367.45 €

1000 4 Days 117.475101.68100121004130
-

597.17 €

1000 4 Days 123.825107.958200126004.25140

630.08 €

1000 4 Days 130.175114.38400135004.5150

685.17 €

1000 4 Days 155.575139.79000164005.5190

896.09 €

1000 4 Days 219.075203.210300237008260

Loading...

  1. 1

Basic information

Width B (or T)(mm) 7.938

Tech Support