Four-Point Contact Bearing, Thin Section Bearing CSXF, Brass Sheet Metal Cage

Four-Point Contact Bearing, Thin Section Bearing CSXF, Brass Sheet Metal Cage
  • Volume Discount
Four point contact bearing, Thin section bearing CSXF, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSXF040-HLE
CSXF050-HLE
CSXF055-HLE
CSXF070-HLE
CSXF075-HLE
CSXF080-HLE
CSXF090-HLE
CSXF100-HLE
CSXF110-HLE
CSXF120-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Internal diameter (d)
(inch)
Weight
(kg)
-

868.77 €

1 Available 4 Days 139.7101.6315003500040.86

861.83 €

1000 4 Days 165.1127340004350051.04

939.08 €

1000 4 Days 177.8139.735000475005.51.13

1,192.32 €

1000 4 Days 215.9177.8380006000071.45

1,629.17 €

1 Available 4 Days 228.6190.539000640007.51.54
-

1,743.82 €

1 Available 4 Days 241.3203.2400006800081.59

1,893.38 €

1 Available 4 Days 226.7228.6415007600091.77

1,506.69 €

1000 4 Days 292.12544300084000101.95

1,595.37 €

1000 4 Days 317.5279.44450092000112.18

1,788.15 €

1000 4 Days 342.9304.846000100000122.36

Loading...

  1. 1

Basic information

Width B (or T)(mm) 19.05

Tech Support