Angular Contact Ball Bearing 38..-B-2RS-TVH, Double Row, Double Sealed, Plastic Cage

Angular Contact Ball Bearing 38..-B-2RS-TVH, Double Row, Double Sealed, Plastic Cage
  • Volume Discount
Angular contact ball bearing 38..-B-2RS-TVH, double row, seals, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3800-2RS
3805-2RS
3806-2RS
3807-2RS
3808-2RS
3809-2RS
3810-2RS
3811-2RS
3812-2RS
3814-2RS
3816-2RS
3818-2RS
3818-2RS-C3
3820-2RS
3820-2RS-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Axial Clearance Weight
(kg)
Weight
(g)

20.92 €

1000 4 Days 197102080137021100-0.009-

26.03 €

1000 4 Days 371025590055009300--36

38.49 €

1000 4 Days 421030610060008100-0.037-

44.57 €

1 Available 4 Days 471035650068007000-0.041-

46.18 €

1 Available 4 Days 521040690076006100-0.046-

50.51 €

1000 4 Days 581045700081005500-0.058-

57.38 €

1000 4 Days 6512508500102004800-0.092-

62.88 €

1000 4 Days 72135510700131004300-0.134-

76.54 €

1000 4 Days 78146014200171004050-0.15-

84.46 €

1000 4 Days 90157018800232003450-0.205-

107.48 €

1000 4 Days 100158019200248003100-0.23-

170.12 €

1000 4 Days 115199027000355002750-0.422-
-

170.12 €

1000 4 Days 115199027000355002750C30.422-
-

219.48 €

1 Available 4 Days 1251910028000390002470-0.463-
-

208.51 €

1000 4 Days 1251910028000390002470C30.463-

Loading...

  1. 1

Tech Support