Angular Contact Ball Bearing 718..-B-TVP, Single Row, Plastic Cage

Angular Contact Ball Bearing 718..-B-TVP, Single Row, Plastic Cage
  • Volume Discount
Angular contact ball bearing 718..-B-TVP, single row, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
71806-TN
71807-TN
71808-TN
71809-TN
71810-TN
71811-TN
71812-TN
71813-TN
71814-TN
71815-TN
71816-TN
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

72.89 €

1000 4 Days 42730560045502060096000.026

77.94 €

1000 4 Days 47735600053001810082000.028

81.62 €

1000 4 Days 52740630058001620072000.033

84.97 €

1000 4 Days 58745660065001450063000.041

91.37 €

1000 4 Days 65750700074001290054000.058

97.06 €

1000 4 Days 7295511800118001140056000.081

133.00 €

1 Available 4 Days 78106012300128001050054000.107

106.46 €

1000 4 Days 8510651520015800960048500.125

113.20 €

1000 4 Days 9010701580017200900045000.134

118.23 €

1000 4 Days 9510751620018100850041500.142

126.95 €

1000 4 Days 10010801650019100800039000.152

Loading...

  1. 1

Tech Support