Angular Contact Ball Bearing Units ZKLFA..-2RS, Double Direction, for Screw Mounting

Angular Contact Ball Bearing Units ZKLFA..-2RS, Double Direction, for Screw Mounting
Angular contact ball bearing units ZKLFA..-2RS, double direction, for screw mounting, lip seals on both sides, with flattened flange

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZKLFA0640-2RS
ZKLFA0850-2RS
ZKLFA1050-2RS
ZKLFA1263-2RS
ZKLFA1563-2RS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Weight
(kg)
Weight
(g)

291.52 €

1000 4 Days 241566900850016400-59

314.71 €

1000 4 Days 322081250016300121000.131-

318.08 €

1000 4 Days 3220101340018800109000.124-

334.52 €

1000 4 Days 422512171002500092000.276-

343.92 €

1000 4 Days 422515180002850082000.259-

Loading...

  1. 1

Tech Support