Configure
  • Bore diameter [d](mm)
  • Height H(mm)
  • Limiting speed [n G](1/min)
  • Flange Diameter [D](mm)
  • Basic Dynamic Load Rating, Axial [C a](N)
  • Basic Static Load Rating, Axial [C 0a](N)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Axial Angular Contact Ball Bearing ZKLDF, Double Direction, for Screw Mounting

    Axial Angular Contact Ball Bearing ZKLDF, Double Direction, for Screw Mounting

    Part number:

    Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Bore diameter [d]

    (mm)

    Height H

    (mm)

    Limiting speed [n G]

    (1/min)

    Flange Diameter [D]

    (mm)

    Basic Dynamic Load Rating, Axial [C a]

    (N)

    Basic Static Load Rating, Axial [C 0a]

    (N)

    Weight

    (kg)

    Minimum order quantity
    100
    38
    5000
    185
    71000
    265000
    3.84
    1 pieces
    120
    40
    4300
    210
    76000
    315000
    4.81
    1 pieces
    150
    40
    3600
    240
    81000
    380000
    5.5
    1 pieces
    180
    43
    3500
    280
    85000
    440000
    7.7
    1 pieces
    200
    45
    3200
    300
    121000
    610000
    9.1
    1 pieces
    260
    55
    2400
    385
    162000
    920000
    18.4
    1 pieces
    325
    60
    2000
    450
    172000
    1110000
    24.8
    1 pieces
    395
    65
    1600
    525
    241000
    1580000
    32.4
    1 pieces
    460
    70
    1400
    600
    255000
    1860000
    46.2
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    5,742.43 €
    ( 6,833.49 € )
    4 working days
    6,368.54 €
    ( 7,578.56 € )
    4 working days
    8,376.45 €
    ( 9,967.98 € )
    4 working days
    11,719.83 €
    ( 13,946.60 € )
    4 working days
    14,062.17 €
    ( 16,733.98 € )
    4 working days
    17,003.26 €
    ( 20,233.88 € )
    4 working days
    22,388.69 €
    ( 26,642.54 € )
    4 working days
    29,215.58 €
    ( 34,766.54 € )
    4 working days
    36,542.95 €
    ( 43,486.11 € )
    4 working days

    More Information

    Basic information

    Axial angular contact ball bearings ZKLDF, double direction, for screw mounting, sealing shields on both sides