Configure
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Bore diameter [d](mm)
  • Basic Dynamic Load Rating, Axial [C a](N)
  • Basic Static Load Rating, Axial [C 0a](N)
  • Limiting speed for grease lubrication [n G Grease](1/min)
  • Thermally permissible speed [n ϑ](1/min)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Axial Angular Contact Ball Bearing ZKLF..-2RS-PE, Double Direction, Screw Mounting

    Axial Angular Contact Ball Bearing ZKLF..-2RS-PE, Double Direction, Screw Mounting

    Part number:

    Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Outer Diameter D

    (φ)

    Width B (or T)

    (mm)

    Bore diameter [d]

    (mm)

    Basic Dynamic Load Rating, Axial [C a]

    (N)

    Basic Static Load Rating, Axial [C 0a]

    (N)

    Limiting speed for grease lubrication [n G Grease]

    (1/min)

    Thermally permissible speed [n ϑ]

    (1/min)

    Weight

    (kg)

    Minimum order quantity
    55
    25
    12
    17100
    25000
    3800
    3800
    0.358
    1 pieces
    60
    25
    15
    18000
    28500
    3500
    3500
    0.428
    1 pieces
    62
    25
    17
    18900
    31500
    3300
    3300
    0.452
    1 pieces
    68
    28
    20
    26000
    47000
    3000
    3000
    0.594
    1 pieces
    75
    28
    25
    27500
    55000
    2600
    2600
    0.715
    1 pieces
    80
    28
    30
    29000
    64000
    2200
    2200
    0.731
    1 pieces
    90
    34
    35
    41000
    89000
    2000
    2000
    1.171
    1 pieces
    100
    34
    40
    43000
    101000
    1800
    1800
    1.466
    1 pieces
    115
    34
    50
    46500
    126000
    1500
    1500
    1.783
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    580.75 €
    ( 691.09 € )
    4 working days
    594.94 €
    ( 707.98 € )
    4 working days
    611.31 €
    ( 727.46 € )
    4 working days
    656.08 €
    ( 780.74 € )
    4 working days
    739.02 €
    ( 879.43 € )
    4 working days
    789.25 €
    ( 939.21 € )
    4 working days
    965.02 €
    ( 1,148.37 € )
    4 working days
    1,139.66 €
    ( 1,356.20 € )
    4 working days
    1,314.34 €
    ( 1,564.06 € )
    4 working days

    More Information

    Basic information

    Axial angular contact ball bearing ZKLF..-2RS-PE, double direction, screw mounting