Axial Angular Contact Ball Bearing ZKLF..-2Z, Double Direction, for Screw Mounting

Axial Angular Contact Ball Bearing ZKLF..-2Z, Double Direction, for Screw Mounting
Axial angular contact ball bearings ZKLF..-2Z, double direction, for screw mounting, gap seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZKLF100200-2Z-XL
ZKLF1255-2Z-XL
ZKLF1560-2Z-XL
ZKLF1762-2Z-XL
ZKLF2068-2Z-XL
ZKLF2575-2Z-XL
ZKLF30100-2Z-XL
ZKLF3080-2Z-XL
ZKLF3590-2Z-XL
ZKLF40100-2Z-XL
ZKLF40115-2Z-XL
ZKLF50115-2Z-XL
ZKLF50140-2Z-XL
ZKLF60145-2Z-XL
ZKLF70155-2Z-XL
ZKLF80165-2Z-XL
ZKLF90190-2Z-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Basic Dynamic Load Rating, Axial [C a]
(N)
Basic Static Load Rating, Axial [C 0a]
(N)
Limiting speed for grease lubrication [n G Grease]
(1/min)
Thermally permissible speed [n ϑ]
(1/min)
Weight
(kg)

3,109.66 €

1000 4 Days 20055100154000435000170021508.372

255.60 €

1000 4 Days 5525121880025000760076000.359

261.63 €

1000 4 Days 6025151980028500700070000.428

268.35 €

1000 4 Days 6225172080031500660066000.457

288.17 €

1000 4 Days 6828202850047000540054000.595

324.78 €

1000 4 Days 7528253050055000470047000.715

598.51 €

1000 4 Days 100383065000108000400040001.686

347.29 €

1000 4 Days 8028303200064000430043000.774

423.86 €

1000 4 Days 9034354500089000380038001.172

499.77 €

1000 4 Days 100344047500101000330033001.468

693.91 €

1000 4 Days 115464079000149000310031002.54

577.02 €

1000 4 Days 115345046500126000300030001.784

904.82 €

1000 4 Days 1405450125000250000250025004.404

1,685.25 €

1000 4 Days 145456093000214000240030004.294

1,769.06 €

1000 4 Days 155457097000241000220028004.386

1,940.32 €

1000 4 Days 1654580100000265000210027004.79

2,818.05 €

1000 4 Days 1905590149000395000180023007.806

Loading...

  1. 1

Tech Support