Configure
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Bore diameter [d](mm)
  • Basic Dynamic Load Rating, Axial [C a](N)
  • Basic Static Load Rating, Axial [C 0a](N)
  • Limiting speed for grease lubrication [n G Grease](1/min)
  • Thermally permissible speed [n ϑ](1/min)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Axial Angular Contact Ball Bearing ZKLN..-2RS-2AP-XL, Matched Pair, Double Direction

    Axial Angular Contact Ball Bearing ZKLN..-2RS-2AP-XL, Matched Pair, Double Direction

    Part number:

    Still undefined. 7 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Outer Diameter D

    (φ)

    Width B (or T)

    (mm)

    Bore diameter [d]

    (mm)

    Basic Dynamic Load Rating, Axial [C a]

    (N)

    Basic Static Load Rating, Axial [C 0a]

    (N)

    Limiting speed for grease lubrication [n G Grease]

    (1/min)

    Thermally permissible speed [n ϑ]

    (1/min)

    Weight

    (kg)

    Minimum order quantity
    47
    50
    17
    34000
    63000
    3300
    3300
    0.47
    1 pieces
    52
    56
    20
    46000
    94000
    3000
    3000
    0.622
    1 pieces
    57
    56
    25
    44500
    111000
    2600
    2600
    0.711
    1 pieces
    62
    56
    30
    52000
    127000
    2200
    2200
    0.799
    1 pieces
    72
    68
    35
    73000
    177000
    2000
    2000
    1.296
    1 pieces
    75
    68
    40
    77000
    202000
    1800
    1800
    1.286
    1 pieces
    90
    68
    50
    83000
    250000
    1500
    1500
    1.842
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1,528.28 €
    ( 1,818.65 € )
    4 working days
    1,661.45 €
    ( 1,977.13 € )
    4 working days
    1,853.62 €
    ( 2,205.81 € )
    4 working days
    1,986.75 €
    ( 2,364.23 € )
    4 working days
    2,434.34 €
    ( 2,896.86 € )
    4 working days
    2,866.62 €
    ( 3,411.28 € )
    4 working days
    3,307.66 €
    ( 3,936.12 € )
    4 working days

    More Information

    Basic information

    Axial angular contact ball bearings ZKLN..-2RS-2AP-XL, matched pair, double direction, lip seals on both sides