Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter [d] (mm) | Basic Dynamic Load Rating, Axial [C a] (N) | Basic Static Load Rating, Axial [C 0a] (N) | Limiting speed for grease lubrication [n G Grease] (1/min) | Thermally permissible speed [n ϑ] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.02 € | 1000 | 4 Days | 19 | 12 | 6 | 5000 | 5700 | 14000 | 14000 | 0.018 | |||
143.43 € | 1000 | 4 Days | 24 | 15 | 6 | 6900 | 8500 | 12000 | 12000 | 0.04 | |||
161.22 € | 1000 | 4 Days | 32 | 20 | 8 | 13800 | 16300 | 9500 | 9500 | 0.09 | |||
3,933.65 € | 1000 | 4 Days | 160 | 55 | 100 | 154000 | 435000 | 1700 | 2150 | 4.9 | |||
186.42 € | 1000 | 4 Days | 34 | 20 | 10 | 13400 | 18800 | 8600 | 8600 | 0.098 | |||
204.54 € | 1000 | 4 Days | 42 | 25 | 12 | 18800 | 25000 | 7600 | 7600 | 0.197 | |||
211.26 € | 1000 | 4 Days | 45 | 25 | 15 | 19800 | 28500 | 7000 | 7000 | 0.219 | |||
213.62 € | 1000 | 4 Days | 47 | 25 | 17 | 20800 | 31500 | 6600 | 6600 | 0.234 | |||
232.42 € | 1000 | 4 Days | 52 | 28 | 20 | 26000 | 47000 | 5400 | 5400 | 0.311 | |||
259.29 € | 1000 | 4 Days | 57 | 28 | 25 | 30500 | 55000 | 4700 | 4700 | 0.355 | |||
278.11 € | 1000 | 4 Days | 62 | 28 | 30 | 29000 | 64000 | 4300 | 4300 | 0.399 | |||
475.58 € | 1000 | 4 Days | 72 | 38 | 30 | 59000 | 180000 | 4000 | 4000 | 0.736 | |||
339.91 € | 1000 | 4 Days | 72 | 34 | 35 | 41000 | 89000 | 3800 | 3800 | 0.648 | |||
401.02 € | 1000 | 4 Days | 75 | 34 | 40 | 43000 | 101000 | 3300 | 3300 | 0.643 | |||
553.51 € | 1000 | 4 Days | 90 | 46 | 40 | 79000 | 149000 | 3100 | 3100 | 1.32 | |||
1,446.25 € | 1000 | 4 Days | 110 | 54 | 50 | 125000 | 250000 | 2500 | 2500 | 2.421 | |||
616.21 € | 1 | Available | 4 Days | 90 | 34 | 50 | 51000 | 126000 | 3000 | 3000 | 0.918 | ||
1,048.57 € | 1000 | 4 Days | 110 | 45 | 60 | 93000 | 214000 | 2400 | 3000 | 1.8 | |||
2,200.60 € | 1000 | 4 Days | 120 | 45 | 70 | 97000 | 241000 | 2200 | 2800 | 1.998 | |||
2,222.75 € | 1000 | 4 Days | 130 | 45 | 80 | 100000 | 265000 | 2100 | 2700 | 2.265 | |||
2,383.85 € | 1000 | 4 Days | 150 | 55 | 90 | 149000 | 395000 | 1800 | 2300 | 3.703 |
Loading...
Configure
Basic Attributes
Outer Diameter D(φ)
Width B (or T)(mm)
Bore diameter [d](mm)
Basic Dynamic Load Rating, Axial [C a](N)
Basic Static Load Rating, Axial [C 0a](N)
Limiting speed for grease lubrication [n G Grease](1/min)
Thermally permissible speed [n ϑ](1/min)
Type
Filter by standard shipping days
Optional Attributes