Configure
  • Outer Diameter D(φ)
  • Bore diameter [d](mm)
  • Dynamic load rating (radial)(N)
  • Radial load rating(N)
  • Internal diameter (d)(inch)
  • Limiting speed [n G](1/min)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Deep Groove Ball Bearing, Thin Section Bearing CSCA, Brass Sheet Metal Cage

    Deep Groove Ball Bearing, Thin Section Bearing CSCA, Brass Sheet Metal Cage

    Part number:

    Still undefined. 16 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Outer Diameter D

    (φ)

    Bore diameter [d]

    (mm)

    Dynamic load rating (radial)

    (N)

    Radial load rating

    (N)

    Internal diameter (d)

    (inch)

    Limiting speed [n G]

    (1/min)

    Weight

    (g)

    Minimum order quantity
    63.5
    50.8
    3300
    2650
    2
    10400
    50
    1 pieces
    76.2
    63.5
    3600
    3250
    2.5
    8500
    60
    1 pieces
    88.9
    76.2
    3800
    3900
    3
    7100
    70
    1 pieces
    101.6
    88.9
    4000
    4550
    3.5
    6200
    80
    1 pieces
    114.3
    101.6
    4200
    5200
    4
    5400
    90
    1 pieces
    120.65
    107.95
    4300
    5500
    4.25
    5100
    90
    1 pieces
    127
    114.3
    4400
    5800
    4.5
    4800
    100
    1 pieces
    133.35
    120.65
    4500
    6100
    4.75
    4550
    100
    1 pieces
    139.7
    127
    4550
    6400
    5
    4350
    110
    1 pieces
    152.4
    139.7
    4700
    7100
    5.5
    3950
    110
    1 pieces
    165.1
    152.4
    4850
    7700
    6
    3600
    130
    1 pieces
    177.8
    165.1
    5000
    8300
    6.5
    3350
    140
    1 pieces
    190.5
    177.8
    5100
    9000
    7
    3100
    140
    1 pieces
    203.2
    190.5
    5300
    9600
    7.5
    2900
    150
    1 pieces
    215.9
    203.2
    5400
    10200
    8
    2700
    170
    1 pieces
    241.3
    228.6
    5600
    11500
    9
    2390
    200
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    335.89 €
    ( 399.71 € )
    4 working days
    355.38 €
    ( 422.90 € )
    4 working days
    374.86 €
    ( 446.08 € )
    4 working days
    403.65 €
    ( 480.34 € )
    4 working days
    452.80 €
    ( 538.83 € )
    Quote
    772.00 €
    ( 918.68 € )
    4 working days
    780.35 €
    ( 928.62 € )
    4 working days
    787.78 €
    ( 937.46 € )
    4 working days
    823.03 €
    ( 979.41 € )
    4 working days
    861.08 €
    ( 1,024.69 € )
    4 working days
    899.12 €
    ( 1,069.95 € )
    4 working days
    935.31 €
    ( 1,113.02 € )
    4 working days
    1,010.46 €
    ( 1,202.45 € )
    4 working days
    1,068.92 €
    ( 1,272.01 € )
    4 working days
    1,118.11 €
    ( 1,330.55 € )
    4 working days
    1,248.02 €
    ( 1,485.14 € )
    4 working days

    More Information

    Basic information

    Deep groove ball bearing, Thin section bearing CSCA, brass sheet metal cage