Linear Ball Bearing KBO.., Machined Range, Open Design

Linear Ball Bearing KBO.., Machined Range, Open Design
Linear ball bearings KBO.., machined range, open design, corrosion-resistant design possible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KBO16

Part Number
KBO16
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.80 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 26 Bore Diameter of Ball Complement [F W](mm) 16 Length [L](mm) 36
Load Capacity Dyn. [C max](N) 800 Load Capacity Stat. [C 0 max](N) 620 Weight(g) 37.15

This page is Linear Ball Bearing KBO.., Machined Range, Open Design, part number KBO16.
You can find the detail information about specifications and dimensions on part number KBO16.

Tech Support