Linear Ball Bearing KN..-B, Lightweight Range, Closed Design

Linear Ball Bearing KN..-B, Lightweight Range, Closed Design
Linear ball bearings KN..-B, Lightweight range, closed design, with relubrication facility, adjustable angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KN20-B

Part Number
KN20-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

62.72 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 32 Bore Diameter of Ball Complement [F W](mm) 20 Length [L](mm) 45
Load Capacity Dyn. [C min](N) 1730 Load Capacity Stat. [C 0 min](N) 1230 Load Capacity Dyn. [C max](N) 1830
Load Capacity Stat. [C 0 max](N) 1570 Weight(g) 62.4

This page is Linear Ball Bearing KN..-B, Lightweight Range, Closed Design, part number KN20-B.
You can find the detail information about specifications and dimensions on part number KN20-B.

Tech Support