Radial Insert Ball Bearing CRB, with Rubber Interliner, Cylindrical Outer Ring, Eccentric Locking Collar, P Seals on Both Sides

Radial Insert Ball Bearing CRB, with Rubber Interliner, Cylindrical Outer Ring, Eccentric Locking Collar, P Seals on Both Sides
Radial insert ball bearings CRB, with rubber interliner, location by eccentric locking collar, P seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CRB20/76-XL
CRB20/83-XL
CRB25/70-XL
CRB25/72-XL
CRB25/83-XL
CRB30/83-XL
CRB30/92-XL
CRB35/110-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Width total [B 2]
(mm)
Width, outer ring
(mm)
Locking Collar Total Width [B 1]
(mm)
Weight
(kg)

22.80 €

1000 4 Days 77.5201280066003625.4310.27

27.37 €

1000 4 Days 83.62012800660036.225.4310.3

27.66 €

1000 4 Days 71.5251400078003625310.26

28.03 €

1000 4 Days 73251400078003625310.27

28.32 €

1000 4 Days 83.62514000780036.225.4310.32

31.15 €

1000 4 Days 83.630195001130040.72835.80.41

35.85 €

1000 4 Days 9330207001130040.72835.80.47

43.14 €

1000 4 Days 112.335255001530044.430390.8

Loading...

  1. 1

Tech Support