Radial Insert Ball Bearing GE..-XL-KRR-B-FA164, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides, High Temperature

Radial Insert Ball Bearing GE..-XL-KRR-B-FA164, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides, High Temperature
Radial insert ball bearings GE..-KRR-B-FA164, spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures up to +250°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE20-XL-KRR-B-FA164
GE25-XL-KRR-B-FA164
GE30-XL-KRR-B-FA164
GE35-XL-KRR-B-FA164
GE40-XL-KRR-B-FA164
GE50-XL-KRR-B-FA164
GE60-XL-KRR-B-FA164
GE65-214-XL-KRR-B-FA164
GE70-XL-KRR-B-FA164
GE90-XL-KRR-B-FA164
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Outside diameter [D SP]
(mm)
Locking Collar Total Width [B 1]
(mm)
Weight
(kg)

121.20 €

1000 4 Days 34.1201280066004743.70.2

128.49 €

1000 4 Days 34.9251400078005244.50.25

161.09 €

1000 4 Days 36.53020700113006248.50.39

174.48 €

1000 4 Days 37.73525500153007251.30.55

182.11 €

1000 4 Days 42.94032500198008056.50.75

273.46 €

1 98 Days 49.25035000232009062.81

449.48 €

1000 4 Days 61.960520003600011077.91.83

584.68 €

1000 4 Days 48.5656200044000125662.42

584.68 €

1000 4 Days 48.5706200044000125662.15

1,260.11 €

1000 4 Days 52901090007900016069.53.68

Loading...

  1. 1

Tech Support