Self-Aligning Deep Groove Ball Bearing SK..-KRR

Self-Aligning Deep Groove Ball Bearing SK..-KRR
Self-aligning deep groove ball bearings SK..-KRR, Cylindrical outer ring, inner ring with hexagonal bore, R seal on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SK014-205-KRR

Part Number
SK014-205-KRR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.62 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 52 Width B (or T)(mm) 25.4 Dynamic load rating (radial)(N) 14000
Radial load rating(N) 7800 Weight(g) 175

This page is Self-Aligning Deep Groove Ball Bearing SK..-KRR, part number SK014-205-KRR.
You can find the detail information about specifications and dimensions on part number SK014-205-KRR.

Tech Support