Slewing Ring, Four Point Contact Bearing, Internal Gear Teeth, VLI20 Series

Slewing Ring, Four Point Contact Bearing, Internal Gear Teeth, VLI20 Series
  • Volume Discount
Four point contact bearings, light series 20, internal gear teeth, lip seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VLI200414-N
VLI200414-N-VSP
VLI200544-N
VLI200544-N-VSP
VLI200644-N
VLI200744-N
VLI200844-N
VLI200844-N-RR
VLI200944-N
VLI201094-N
VLI201094-N-VSP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(mm)
Outside Diameter [D a]
(mm)
Preload Manufacturing instruction Weight
(kg)

1,808.12 €

1000 4 Days 325518--27.3

2,982.38 €

1000 4 Days 325518VSP (Bearing with preload)-27.9

2,137.89 €

1000 4 Days 444648--39.84

3,742.89 €

1000 4 Days 444648VSP (Bearing with preload)-38

2,320.34 €

1000 4 Days 546748--45.05

2,503.40 €

1000 4 Days 648848--51.51

3,781.40 €

1 Available 4 Days 736948--61.5

4,726.29 €

1 Available 4 Days 736948-RR (Protected against corrosion by Corrotect special coating)65

2,873.31 €

1000 4 Days 8401048--69.55

4,771.95 €

1 Available 4 Days 9841198--81.51

4,675.78 €

1000 4 Days 9841198VSP (Bearing with preload)-81.55

Loading...

  1. 1

Basic information

Height H(mm) 56 Width Inner Ring [h i](mm) 44.5

Tech Support