Slewing Ring, Four Point Contact Bearing, without Gear Teeth, VLU (VLU200414)

Slewing Ring, Four Point Contact Bearing, without Gear Teeth, VLU VLU200414
  • Volume Discount

Product Details:

Manufacturer part number: VLU200414

Brand: INA

Price: 1,803.88

Delivery time: 4 Days


Technical Data:

Product type: Standard

Inner Diameter Inner Ring [d i]: 304 mm

Outside Diameter [D a]: 518 mm

Centering: -

Weight: 23.71 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VLU200414

Part Number
VLU200414
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Inner Diameter Inner Ring [d i]
(mm)
Outside Diameter [D a]
(mm)
Centering Weight
(kg)

1,803.88 €

1 Available 4 Days Standard304518-23.71

Loading...

  1. 1

Basic information

Width Inner Ring [h i](mm) 44.5 Width outer ring [h a](mm) 44.5

This page is Slewing Ring, Four Point Contact Bearing, without Gear Teeth, VLU, part number VLU200414.
You can find the detail information about specifications and dimensions on part number VLU200414.

Variation of this product

Part Number
VLU200414-ZT
VLU200544
VLU200544-VSP
VLU200644
VLU200644-RR
VLU200744
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product type Inner Diameter Inner Ring [d i]
(mm)
Outside Diameter [D a]
(mm)
Centering Weight
(kg)

1,712.83 €

1000 4 Days Standard306516Centering on inner and outer ring23.25

1,565.49 €

1000 4 Days Standard434648-31.41

3,366.09 €

1000 4 Days VSP (Bearing with preload)434648-31

1,809.38 €

1000 4 Days Standard534748-36.4

3,231.48 €

1 Available 4 Days RR (Protected against corrosion by Corrotect special coating)534748-36.5

1,918.46 €

1000 4 Days Standard634848-41.8

Tech Support