Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VSU200414 |
VSU200414-VSP-ZT |
VSU200414-ZT |
VSU200544 |
VSU200544-RL0 |
VSU200544-RR |
VSU200544-VSP-ZT |
VSU200544-ZT |
VSU200644 |
VSU200744 |
VSU200844 |
VSU200944 |
VSU201094 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Inner Diameter Inner Ring [d i] (mm) | Outside Diameter [D a] (mm) | Axial Clearance | Centering | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
2,263.28 € | 1 | Available | 4 Days | Standard | 342 | 486 | Standard radial clearance 0 to 0.3 and axial tilting clearance 0 to 0.53 | - | 27.71 | ||
3,231.48 € | 1 | Available | 4 Days | VSP (Bearing with preload) | 342 | 486 | - | Centering on inner and outer ring | 30.055 | ||
2,829.32 € | 1 | Available | 4 Days | Standard | 342 | 486 | Standard radial clearance 0 to 0.3 and axial tilting clearance 0 to 0.53 | Centering on inner and outer ring | 32 | ||
1,973.63 € | 1000 | 4 Days | Standard | 472 | 616 | Standard radial clearance 0 to 0.3 and axial tilting clearance 0 to 0.53 | - | 37.41 | |||
3,525.25 € | 1 | Available | 4 Days | Standard | 472 | 616 | Radial clearance 0 to 0.05. Axial tilting clearance 0 to 0.08 | - | 37 | ||
3,525.25 € | 1 | Available | 4 Days | RR (Protected against corrosion by Corrotect special coating) | 472 | 616 | Standard radial clearance 0 to 0.3 and axial tilting clearance 0 to 0.53 | - | 37 | ||
4,600.02 € | 1 | Available | 4 Days | VSP (Bearing with preload) | 472 | 616 | - | Centering on inner and outer ring | 37.45 | ||
2,467.68 € | 1000 | 4 Days | Standard | 472 | 616 | Standard radial clearance 0 to 0.3 and axial tilting clearance 0 to 0.53 | Centering on inner and outer ring | 37.4 | |||
2,256.38 € | 1000 | 4 Days | Standard | 572 | 716 | Standard radial clearance 0 to 0.3 and axial tilting clearance 0 to 0.53 | - | 44.41 | |||
2,494.00 € | 1000 | 4 Days | Standard | 672 | 816 | Standard radial clearance 0 to 0.3 and axial tilting clearance 0 to 0.53 | - | 52.02 | |||
2,718.45 € | 1000 | 4 Days | Standard | 772 | 916 | Standard radial clearance 0 to 0.3 and axial tilting clearance 0 to 0.53 | - | 60 | |||
2,993.69 € | 1000 | 4 Days | Standard | 872 | 1016 | Standard radial clearance 0 to 0.3 and axial tilting clearance 0 to 0.53 | - | 67 | |||
3,231.29 € | 1000 | 4 Days | Standard | 1022 | 1166 | Standard radial clearance 0 to 0.3 and axial tilting clearance 0 to 0.53 | - | 77 |
Loading...
Width Inner Ring [h i](mm) | 44.5 | Width outer ring [h a](mm) | 44.5 |
---|
Configure
Basic Attributes
Product type
Inner Diameter Inner Ring [d i](mm)
Outside Diameter [D a](mm)
Axial Clearance
Centering
Type
Filter by standard shipping days
Optional Attributes