Slewing Ring, Four Point Contact Bearings, External Gear, VSA Series

Slewing Ring, Four Point Contact Bearings, External Gear, VSA Series
  • Volume Discount
Slewing ring, four Point contact bearings, external gear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VSA200414-N
VSA200414-N-RL0
VSA200414-N-VSP-ZT
VSA200414-N-ZT
VSA200544-N
VSA200544-N-VSP-ZT
VSA200544-N-ZT
VSA200644-N
VSA200744-N
VSA200744-N-VSP-ZT
VSA200844-N
VSA200944-N
VSA201094-N
VSA201094-N-VSP-ZT
VSA250755-N
VSA251055-N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Inner Diameter Inner Ring [d i]
(mm)
Outside Diameter [D a]
(mm)
Axial Clearance Centering Weight
(kg)

2,028.80 €

1000 4 Days Standard342503.3Standard radial clearance 0 to 0.3 and axial tilting clearance 0 to 0.53-31.3

3,623.77 €

1 Available 4 Days Standard342503.3Radial clearance 0 to 0.05. Axial tilting clearance 0 to 0.08-31.3

5,765.23 €

1 Available 4 Days VSP (Bearing with preload)342503.3-Centering on inner and outer ring31.3

3,623.77 €

1 Available 4 Days Standard342503.3Standard radial clearance 0 to 0.3 and axial tilting clearance 0 to 0.53Centering on inner and outer ring31.4

2,398.71 €

1000 4 Days Standard472640.3Standard radial clearance 0 to 0.3 and axial tilting clearance 0 to 0.53-43.215

4,158.55 €

1000 4 Days VSP (Bearing with preload)472640.3-Centering on inner and outer ring43.2

4,283.85 €

1 Available 4 Days Standard472640.3-Centering on inner and outer ring43.2

3,803.77 €

5 Available 4 Days Standard572742.3--52.1

3,953.35 €

1 Available 4 Days Standard672838.1--61.83

6,049.15 €

1 Available 4 Days VSP (Bearing with preload)672838.1-Centering on inner and outer ring59

3,157.92 €

1000 4 Days Standard772950.1--71

3,308.40 €

1000 4 Days Standard8721046.1--77.23

3,635.05 €

1000 4 Days Standard10221198.1--90.998

5,004.31 €

1000 4 Days VSP (Bearing with preload)10221198.1-Centering on inner and outer ring91.1

6,390.48 €

1000 4 Days Standard655898--127.1

7,770.40 €

1000 4 Days Standard9551198--175

Loading...

  1. 1

Tech Support