Angular Contact Ball Bearing 33..-2RS, Double Row, Double Sealed, Plastic Cage

Angular Contact Ball Bearing 33..-2RS, Double Row, Double Sealed, Plastic Cage
  • Volume Discount
Angular Contact Ball Bearing 33..-2RS, Double Row, Double Sealed, Plastic Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3313-2RS
3313-2RS-C3
3314-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Axial Clearance Weight
(kg)

268.38 €

1 Available 4 Days 14058.7651580001250003150CN3.72

254.97 €

1000 4 Days 14058.7651580001250003150C33.72

311.77 €

1 Available 4 Days 15063.5701590001280002900CN4.59

Loading...

  1. 1

Tech Support