Angular Contact Ball Bearing 33..-B-2Z-TVH, Double Row, Double Shielded, Plastic Cage

Angular Contact Ball Bearing 33..-B-2Z-TVH, Double Row, Double Shielded, Plastic Cage
Angular Contact Ball Bearing 33..-B-2Z-TVH, Double Row, Double Shielded, Plastic Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3301-2Z

Part Number
3301-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.89 €

1000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 37 Width B (or T)(mm) 19 Bore diameter [d](mm) 12
Dynamic load rating (radial)(N) 14600 Radial load rating(N) 8300 Limiting speed [n G](1/min) 15300
Reference speed [n ϑr](1/min) 13000 Weight(kg) 0.09

This page is Angular Contact Ball Bearing 33..-B-2Z-TVH, Double Row, Double Shielded, Plastic Cage, part number 3301-2Z.
You can find the detail information about specifications and dimensions on part number 3301-2Z.

Tech Support