Slewing Ring, Four Point Contact Bearing, without Gear Teeth, VSU25 Series

Slewing Ring, Four Point Contact Bearing, without Gear Teeth, VSU25 Series
Slewing Ring, Four Point contact bearing, without gear teeth

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VSU250755
VSU250855
VSU250955
VSU250955-ZT
VSU251055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter Inner Ring [d i]
(mm)
Outside Diameter [D a]
(mm)
Centering Weight
(kg)

5,339.72 €

1000 4 Days 655855-89.06

5,749.75 €

1000 4 Days 755955-101

6,104.60 €

1000 4 Days 8551055-115

7,631.23 €

1000 4 Days 8551055Centering on inner and outer ring108.2

6,559.77 €

1000 4 Days 9551155-128

Loading...

  1. 1

Basic information

Width Inner Ring [h i](mm) 54 Width outer ring [h a](mm) 54

Tech Support