Configure
  • Inner Diameter Inner Ring [d i](mm)
  • Outside Diameter [D a](mm)
  • Width Inner Ring [h i](mm)
  • Width outer ring [h a](mm)
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Slewing Ring, Four Point Contact Bearing, without Gear Teeth, VU Series

    Slewing Ring, Four Point Contact Bearing, without Gear Teeth, VU Series

    Part number:

    Still undefined. 9 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Inner Diameter Inner Ring [d i]

    (mm)

    Outside Diameter [D a]

    (mm)

    Width Inner Ring [h i]

    (mm)

    Width outer ring [h a]

    (mm)

    Centering

    Weight

    (kg)

    Minimum order quantity
    200
    290
    24
    24
    -
    5.46
    1 pieces
    124.5
    234
    30
    30
    Centering on inner and outer ring
    6.2
    1 pieces
    270
    380
    30
    30
    -
    11.325
    1 pieces
    138
    302
    41
    41
    -
    15.6
    1 pieces
    191
    329
    41
    41
    -
    14.936
    1 pieces
    191
    329
    41
    41
    Centering on inner and outer ring
    14.77
    1 pieces
    275
    485
    50
    50
    -
    44.012
    1 pieces
    344
    522
    50
    50
    -
    41.023
    1 pieces
    468
    680
    61
    61
    -
    82
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    2,554.29 €
    ( 3,039.61 € )
    4 working days
    4,681.06 €
    ( 5,570.46 € )
    4 working days
    6,774.25 €
    ( 8,061.36 € )
    4 working days
    5,464.71 €
    ( 6,503.00 € )
    4 working days
    6,002.87 €
    ( 7,143.42 € )
    4 working days
    6,925.29 €
    ( 8,241.10 € )
    4 working days
    17,466.03 €
    ( 20,784.58 € )
    4 working days
    17,717.11 €
    ( 21,083.36 € )
    4 working days
    35,816.29 €
    ( 42,621.39 € )
    4 working days

    More Information

    Basic information

    Four point contact bearings without gear teeth, sealed on both sides