Configure
  • Outer Diameter D(φ)
  • Width B (or T)(mm)
  • Bore diameter [d](mm)
  • Basic Dynamic Load Rating, Axial [C a](N)
  • Basic Static Load Rating, Axial [C 0a](N)
  • Limiting speed for grease lubrication [n G Grease](1/min)
  • Thermally permissible speed [n ϑ](1/min)
  • Type
    • Est. shipping days
      • All
      • Within 3 working days
      • Within 4 working days

    Axial Angular Contact Ball Bearing ZKLN..-2RS-XL, Double Direction, No Screw Mounting

    Axial Angular Contact Ball Bearing ZKLN..-2RS-XL, Double Direction, No Screw Mounting

    Part number:

    Still undefined. 15 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Outer Diameter D

    (φ)

    Width B (or T)

    (mm)

    Bore diameter [d]

    (mm)

    Basic Dynamic Load Rating, Axial [C a]

    (N)

    Basic Static Load Rating, Axial [C 0a]

    (N)

    Limiting speed for grease lubrication [n G Grease]

    (1/min)

    Thermally permissible speed [n ϑ]

    (1/min)

    Weight

    (kg)

    Minimum order quantity
    24
    15
    6
    7600
    8500
    6800
    6800
    0.04
    1 pieces
    32
    20
    8
    13800
    16300
    5100
    5100
    0.09
    1 pieces
    34
    20
    10
    13400
    18800
    4600
    4600
    0.097
    1 pieces
    42
    25
    12
    18800
    25000
    3800
    3800
    0.197
    1 pieces
    45
    25
    15
    19800
    28500
    3500
    3500
    0.219
    1 pieces
    47
    25
    17
    20800
    31500
    3300
    3300
    0.24
    1 pieces
    52
    28
    20
    28500
    47000
    3000
    3000
    0.31
    1 pieces
    57
    28
    25
    30500
    55000
    2600
    2600
    0.354
    1 pieces
    62
    28
    30
    29000
    64000
    2200
    2200
    0.398
    1 pieces
    72
    38
    30
    59000
    108000
    2100
    2100
    0.734
    1 pieces
    72
    34
    35
    41000
    89000
    2000
    2000
    0.647
    1 pieces
    75
    34
    40
    43000
    101000
    1800
    1800
    0.643
    1 pieces
    90
    46
    40
    79000
    149000
    1600
    1600
    1,315
    1 pieces
    110
    54
    50
    113000
    250000
    1200
    1200
    2.42
    1 pieces
    90
    34
    50
    51000
    126000
    1500
    1500
    0.917
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    466.14 €
    ( 554.71 € )
    4 working days
    523.98 €
    ( 623.54 € )
    4 working days
    605.86 €
    ( 720.97 € )
    4 working days
    664.82 €
    ( 791.14 € )
    4 working days
    686.63 €
    ( 817.09 € )
    4 working days
    694.26 €
    ( 826.17 € )
    4 working days
    755.42 €
    ( 898.95 € )
    3 working days
    842.75 €
    ( 1,002.87 € )
    4 working days
    903.88 €
    ( 1,075.62 € )
    4 working days
    1,545.74 €
    ( 1,839.43 € )
    4 working days
    1,104.74 €
    ( 1,314.64 € )
    4 working days
    1,303.40 €
    ( 1,551.05 € )
    4 working days
    1,799.00 €
    ( 2,140.81 € )
    4 working days
    4,700.57 €
    ( 5,593.68 € )
    4 working days
    1,502.09 €
    ( 1,787.49 € )
    4 working days

    More Information

    Basic information

    Axial angular contact ball bearing ZKLN..-2RS-XL, double direction, no screw mounting