Radial Insert Ball Bearing 2..-KRR, Cylindrical Outer Ring, Inner Ring for Fit, R Seals on Both Sides

Radial Insert Ball Bearing 2..-KRR, Cylindrical Outer Ring, Inner Ring for Fit, R Seals on Both Sides
Radial insert ball bearings 2..-KRR, cylindrical outer ring, inner ring for fit, R seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
203-XL-KRR-AH02
203-XL-KRR-AH02-C5
203-XL-KRR-AH05
208-XL-KRR-AH04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Axial Clearance Weight
(kg)

12.77 €

1000 4 Days 4018.316.298004750-0.08
-

13.68 €

1000 4 Days 4018.316.298004750C50.08
-

12.77 €

1000 4 Days 4018.31398004750-0.09

54.00 €

1000 4 Days 8027.538.8923250019800-0.48

Loading...

  1. 1

Tech Support